Product RI-12H10T-2B2500-H1181
Module Rack for the DPC System
FOUNDATION Fieldbus
Order number: 6882022- Module rack for up to eight power supply modules and one diagnostic module for up to four redundant H1 segments.
- HOST connection for AKB336 Yokogawa system connector
- Redundant HOST connection
- Removable terminal blocks with screw connections
- RJ45 connector for HSE fieldbus diagnostics

General data
| EAN | 4047101207729 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 85381000000 |
| Country of origin | DE |
| Weight | 1486 g |
Technical Data
| Construction size | 210 x 220 x 113 mm |
| Operating voltage | 18…32 VDC |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Aluminium |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |

