Product RI-08S6S-2F512-C 1M
Absolute Rotary Encoder - Multiturn
Efficiency Line
Order number: 100023366- Synchro flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 10…30 VDC
- SAE J1939
- M12 × 1 male connector, 5-pin
- Singleturn resolution 14 bit scalable, default 14 bit
- Multiturn resolution scalable up to 29 bit over total resolution, default 18 bit
- Total resolution 32 bit scalable, default: 32 bit

General data
| EAN | 4047101531176 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 374 g |
Technical Data
| Encoder line | Efficiency-Line |
| Technology | Magnetic |
| Output type | Absolute multiturn |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 10 |
| Flange diameter | Ø 58 mm |
| Flange type | Synchro flange |
| Operating voltage | 10…30 VDC |
| Communication protocol | SAE J1939 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -20…+70 °C |
| Protection class shaft | IP64 |
| Protection class | IP64 |

