Product DW30000-135-7E-H1441
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073153Alternative order number : 73153
- Operating voltage 12…30 VDC
- Compact design
- Pigtail with male M12 x 1
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731533 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 71 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

