Product  DW6000-155-7E-H1441

Image Processing

Camera P3

Order number: 3077020

Alternative order number : 77020

    • Sealed compact camera (separate controller required, type PPROCTL)
    • Protection class IP68
    • Lens to be ordered separately
    • 1/3“ CCD, 640x480 pixels
    • 256 gray scale values
#

General data

EAN 662488770204
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 682 g

Technical Data

Communication protocol EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232
Housing material Metal, Nickel-plated aluminum
Ambient temperature 0…+50 °C
Protection class IP68

Select Country

Turck worldwide

to top