Product  DW1000-110-PA-H1441

Accessories

Bellows Coupling

For Solid Shaft Encoders

Order number: 1545360
    • Bellows coupling Ø 19 mm
    • Bore diameter d1 = 6 mm, d2 = 6 mm
#

General data

EAN 4047101344035
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 84836080900
Country of origin DE
Weight 13 g

Select Country

Turck worldwide

to top