Product  RI-08S6S-2F1024-C 1M

LED Linear Light

In the Metal Housing

Order number: 3097845

Alternative order number : 97845

    • Cascadable
    • Integrated motion detector
    • Glare shield
    • Operating voltage: 90…264 VDC
    • Color: White
#

General data

EAN 662488978457
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 768 g

Technical Data

Construction size 650 x 38.3 x 50.1 mm
Operating voltage 90…264 VAC
Electrical connection Connector
Housing material Metal, AL
Ambient temperature -25…+45 °C
Protection class IP50

Select Country

Turck worldwide

to top