Product RI-08S6S-2F500-C 1M
LED Linear Light
In the Metal Housing
Order number: 3087807Alternative order number : 87807
- ON/OFF switch
- Cascadable
- Light beam: 850 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488878078 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 816 g |
Technical Data
| Construction size | 929 x 28 x 25 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

