Product NI50U-Q42TWD-VP6X-H1141
Glass Fiber
Bifurcated Fiber
Order number: 3017254Alternative order number : 17254
- Operating mode: Diffuse/Retroreflective
- PVC with galvanized spiral jacket
- Operating temperature of fiber-optic jacket: -40 °C … +105 °C
- End sleeve for sensor: Stainless steel, probe, flexible
- Operating temperature of fiber-optic tip: -140…249 °C
- Optical fiber, bundle diameter: 1.6 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488172541 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 98 g |
Technical Data
| Housing material | Plastic, PVC, Black |
| Ambient temperature | -40…+105 °C |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

