Product NI50U-Q42FWD-VP6X-H1141
Vision System
ring light
Order number: 3073312Alternative order number : 73312
- Close-range illumination
- Protection class: IP20
- Color: green
- Power supply: 24 VDC
- Cable, 2 m

General data
| EAN | 662488733124 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Design | Rectangular |
| Construction size | 66.7 x 66.7 x 104.1 mm, |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

