Product WIM125-Q25L-LI-EXI-H1141
Photoelectric Sensor
Switching Light Screen
Receiver
Order number: 3002689Alternative order number : 02689
- Cable, 2 m, 5-wire
- Protection class IP65
- Scan field 295 mm
- Minimum target size 5.6 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488026899 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 541 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Current output | 125 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Mounting accessories
Connectivity accessories
|
RKP54PLA-3-RSP54PLA/TXG | 100038754 |
Functional accessories
|
BRO.P.FLOW-FS100.EN | 100000846 |

