Product BI1.5-EG05-0.3-M12-SIU-H1141
Radio Transmission System
Star Topology
Node for Connecting External Sensors
Order number: 3802777Alternative order number : 802777
- Protection class IP67
- Mechanical screw-in thread M30 × 1.5
- Connection via M12 × 1 female connector, 4-pin
- 2.4 GHZ frequency band
- Frequency hopping FHSS
- Time division multiplex access - TDMA
- Operating voltage: 3.6…5.5 VDC
- Current consumption: ≤ 100 µA
- Supply via 2 x 3.6 V Li-ion AA batteries, not supplied with the device
- FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
- Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2

General data
| EAN | 662488019488 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 255 g |
Technical Data
| Design | Rectangular |
| Construction size | 66.5 x 44.5 x 97.1 mm, Q45 |
| Operating voltage | 3.6…5.5 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT Lexan, Yellow |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | wireless |
Functional accessories
|
PT5000PSIG-2004-I2-H1141 | 100000714 |

