Product BI10-S30-VP4X/S100
Measuring Light Screen
Emitter
Order number: 3072192Alternative order number : 72192
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 295 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage: 16…30 VDC

General data
| EAN | 662488721923 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 907 g |
Technical Data
| Design | Rectangular |
| Construction size | 38.1 x 38.1 x 384 mm, Mini Array |
| Operating voltage | 16…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

