Product NI8-S18-VP4X/S100
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073169Alternative order number : 73169
- Operating voltage 12…30 VDC
- Compact design
- Pigtail with male 8 mm
- Switching range adjustable via teach-connection
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731694 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 90 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 33.5 x 15 x 35 mm, QS18U |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP68 |
| Special features | Clear object detection, Wash down |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

