Product BI5-S18-VP4X/S97
Photoelectric Sensor
Laser Emitter
Order number: 3002758Alternative order number : 02758
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488027582 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 90.72 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | Laser |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

