Product  BI5-S18-VP4X/S100

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3063883

Alternative order number : 63883

    • Foreground and background suppression
    • Operating range 100…400 mm
    • 2 m cable, 5-pole
    • Operating voltage 12…30 VDC
    • NPN switching output
    • Response time of output 4 ms
#

General data

EAN 662488638832
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 90318020000
Country of origin US
Weight 199 g

Technical Data

Design Rectangular
Construction size 49.8 x 19.7 x 60 mm, Q50
Operating voltage 12…30 VDC
Output function NO/NC, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS/Polycarbonate
Ambient temperature -10…+55 °C
Protection class IP67

Mounting accessories

6635762
4602930
7030466
6606506

Select Country

Turck worldwide

to top