Product  BI15-CP40-VP4X2/S97

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Miniature Sensor

Order number: 3077102

Alternative order number : 77102

    • Cable, PVC, 150 mm, with M8 × 1 male end, 3-pin
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • PNP switching output, dark operation
#

General data

EAN 662488771027
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 19 g

Technical Data

Design Rectangular
Construction size 12.4 x 8 x 26.6 mm, Q12
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+55 °C
Protection class IP67

Mounting accessories

6901152
100000423

Select Country

Turck worldwide

to top