Product  NI20R-S32SR-VP44X

Capacitive Sensor

Order number: 2620121
    • Rectangular, height 5.5 mm
    • Large active face, marked for correct installation
    • Plastic, PP
    • Fine adjustment via potentiometer
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101149517
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 41 g

Technical Data

Design Rectangular
Construction size 54 x 20.3 x 5.5 mm, QF5.5
Rated switching distance 10 mm
Mounting conditions Flush
Output function NO contact, NPN
Switching frequency 0.10 kHz
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP67
Approvals UL

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top