Product NI8-S18-AZ3X/S97
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836287- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…10 bar rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1

General data
| EAN | 4047101396980 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 136 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

