Product NI40-CP80-FZ3X2/S100
Temperature Detection
With Current Output
Order number: 100005553- Miniature design
- Analog output 4…20 mA
- Factory setting -50 °C…150 °C
- Process connection G1/2", male thread
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
- Probe tapered from 6 mm to 4.4 mm

General data
| EAN | 4047101506334 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 131 g |
Technical Data
| Design | Without display (integrated probe) |
| Mounting conditions | Immersion sensor |
| Operating voltage | 5…32 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
| Approvals | CE |

