Product NI4-DSU26-2Y1X2-H1140
Weld-Splatter Resistant Actuator and Sensor Cable
Connection Cable
Order number: 6630279- Male M12, straight, 4-pin + PE
- Jacket material: PUR jacketed with aramid fibers
- Jacket color: yellow
- Resistant to welding sparks
- Flame retardant
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Protection class: IP67, IP69K
- Protective jacket material: aramid fibers
- Tensile strength: 2923 MPa
- Breaking strength: 333 N
- Elongation at break: 3.6 %
- Temperature peaks: up to +200 °C
- Cable length: 10 m

General data
| EAN | 4047101365665 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 460 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -30…+90 °C |
Mounting accessories
|
SLPMP14-1110P128 | 3084480 |
|
BRT-42D
Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20 … +60 °C |
3045006 |
|
PCV-N1/2A4
Adapter G1/4” on N1/2” thread |
6835013 |
|
QS18VN6LV | 3061633 |
Connectivity accessories
|
RKMV-CCO | 6604485 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

