Product NI40-CP80-Y1/S97
LED Signal Light
Beacon
Order number: 3017541Alternative order number : 17541
- LED all-round visible
- Side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: White (COL 2)
- Male M12x1
- Operating voltage 12…30 VDC

General data
| EAN | 662488175412 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 112 g |
Technical Data
| Design | Puck |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

