Product BI15-CP40-Y1X/S100
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3037131Alternative order number : 37131
- Cable with connector, 1/2″
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488371319 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 66 x 12.2 x 30.7 mm, Mini Beam |
| Operating voltage | 24…240 VAC |
| Output function | Relay output |
| Electrical connection | Cable with connector, 1/2″ |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
MF-R80
The flange facilitates mounting of the tag TW-R80-M-B128 (-K2) on or in metal. |
6901152 |
|
DT06-3SG-A-10/TXL | 100000423 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

