Product NI15-P30-Y1X/S97
Vision System
Linear Area Light
Order number: 3017054Alternative order number : 17054
- High-Intensity
- Protection class: IP50
- Color: green
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488170547 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 458 g |
Technical Data
| Design | Rectangular |
| Construction size | 187.1 x 59.4 x 32.6 mm, |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
| Special features | Wash down |
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

