Product NI35-CP40-Y1X/S100
Inductive Sensor
Order number: 10074- Rectangular, height 60 mm
- Plastic, PBT‐GF30‐V0
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- Terminal chamber
- ATEX category II 2 G, Ex Zone 1
- ATEX category II 1 D, Ex Zone 20
- SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
- SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1

General data
| EAN | 4047101061352 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 807 g |
Technical Data
| Design | Rectangular |
| Construction size | 130 x 75 x 60 mm, K90SR |
| Rated switching distance | 50 mm |
| Mounting conditions | Non-flush |
| Operating voltage | Nom. 8.2 VDC |
| Output function | NAMUR |
| Switching frequency | 0.10 kHz |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc |
Mounting accessories
|
MF-R80
The flange facilitates mounting of the tag TW-R80-M-B128 (-K2) on or in metal. |
6901152 |
|
DT06-3SG-A-10/TXL | 100000423 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

