Product  NI20-CP40-Y1X/S100

Vision System

Backlight

Order number: 3082488

Alternative order number : 82488

    • Protection class: IP67
    • Color: white
    • Power supply: 24 VDC
    • M12 x 1 male
#

General data

EAN 662488824884
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054231000
Country of origin US
Weight 928 g

Technical Data

Design Rectangular
Construction size 180 x 272.7 x 24.5 mm,
Operating voltage 24…0.0 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature 0…+50 °C
Protection class IP67
Special features Wash down

Mounting accessories

6901152
100000423

Functional accessories

6836672

Select Country

Turck worldwide

to top