Product BI15-CP40-Y1X
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073150Alternative order number : 73150
- Operating voltage 12…30 VDC
- Compact design
- Cable, 2 m
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731502 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 89 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 33.5 x 15 x 35 mm, QS18U |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
MF-R80
The flange facilitates mounting of the tag TW-R80-M-B128 (-K2) on or in metal. |
6901152 |
|
DT06-3SG-A-10/TXL | 100000423 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

