Product BI1-EG05-Y1
Inductive Sensor
With Analog Output
Order number: 1536100- Threaded barrel, M18 x 1
- Chrome-plated brass
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- Cable connection

General data
| EAN | 4047101072594 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 136 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Measuring range | 1…5 mm |
| Mounting conditions | Non-flush |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 0…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Functional accessories
|
WLC90WGL30RPWMQ | 3092442 |
|
PT600R-2008-I2-H1141/X | 6836672 |

