Product  TTM-206A-CF-LIUPN-H1140-L100/S3680

2-Way Splitter

Y-Splitter without Cable, Male Connector — 2 × Female Connectors

Order number: 6635873
    • M12 male connector, 4-pin
    • 2 × M12 female connector, 4-pin
    • Wired in parallel
    • RoHS compliant
    • Protection class: IP67
#

General data

EAN 4047101602296
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85366990990
Country of origin CN
Weight 30 g

Technical Data

Ambient temperature -30…+80 °C

Mounting accessories

6836194
6629682
6935585
3047631
1540299
3089777
3088271

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Select Country

Turck worldwide

to top