Product PT200PSIG-2003-I2-H1143/D802
Temperature Detection
With Current Output
Order number: 9910552- Miniature design
- Analog output 4…20 mA
- Factory setting -50…50 °C (other settings on request)
- Process connection G1/8" male thread

General data
| EAN | 4047101249385 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 26 g |
Technical Data
| Design | Without display (integrated probe) |
| Process connection | G 1/8'' male thread |
| Operating voltage | 5.5…32 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
| Approvals | CE |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

