Product INS.P.INTERFACE-IM12_AI01_24VDC_K71.41
LED Linear Light
In the Metal Housing
Order number: 3088034Alternative order number : 88034
- Light beam: 145mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488880347 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 327 g |

