Product  INS.P.INTERFACE-IM12_FI01_1SF_1_R_K71.41

LED Linear Light

In the Metal Housing

Order number: 3090489

Alternative order number : 90489

    • Cascadable
    • Light beam: 710mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • Dimmable via PWM input
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488904890
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 601 g

Select Country

Turck worldwide

to top