Product PT0.4R-1504-I2-DA91/D840
Vision System
ring light
Order number: 3017392Alternative order number : 17392
- High-Intensity
- Protection class: IP50
- Color: infrared
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M8x1, 0.3m

General data
| EAN | 662488173920 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 274 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |

