Product  PT1V-1017-IX-H1143

LED Signal Light

Beacon

Order number: 3028659

Alternative order number : 28659

    • LED all-round visible
    • ATEX category II 1 G, Ex-zone 0
    • ATEX category II 1 D, Ex-zone 20
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Cable, 2 m
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 1 G approval
    • Gases and vapors IIC group, Zone 0
    • ATEX II 1 D approval
    • Dusts IIIC group, Zone 20
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488286590
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 249 g

Technical Data

Design Dome
Operating voltage 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Ambient temperature -40…+40 °C
Protection class IP67/IP69
Approvals ATEX II 1 GD

Select Country

Turck worldwide

to top