Product INS.P.COND_MONIT_SENS-CMVT-_-LI2_.36
Field-Wireable Connector
Female M16 × 0.75, straight
Order number: 6934736- Solder connection
- 8-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101458961 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 43 g |

