Product TW860-960-L44-18-P-B34-100PCS
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100022259- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- Pressure peak orifice
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

General data
| EAN | 4047101529869 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 99 g |
Technical Data
| Design | Without display |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 712 KB |
| English | 711 KB |
| French | 712 KB |
| Spanish | 711 KB |
| Czech | 713 KB |
| Dutch | 712 KB |
| Romanian | 712 KB |
| Polish | 712 KB |
| Chinese | 773 KB |
| Turkish | 713 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |

