Product TTMS-206A-CF-LIUPN-H1140-L600
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6626565- Female M8, angled, 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101282559 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 625 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
MQDEC-403SS | 3047631 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

