Product TC210K-01A423-A6
LED Signal Light
Tower Light
Order number: 3010698Alternative order number : 10698
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Multicolor: Green (COL 1) / Blue (COL 2) / Red (COL 3)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488106980 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 216 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

