Product DWE-5000-120-9D16B-C
Measuring light screen
Receiver
Order number: 3072506Alternative order number : 72506
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 1819 mm
- Resolution: 19 mm
- Range: 13.5 m
- Operating voltage: 16…30 VDC
- 2 reversible switching outputs (NPN/PNP)
- RS485 interface

General data
| EAN | 662488725068 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | CN |
| Weight | 3223 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 16…30 VDC |
| Output function | 2 x NO contact, PNP/NPN |
| Communication protocol | RS485 |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |

