Product DWE-3000-60-9D16B-CA
Field-Wireable Connector
Female M16 × 0.75, straight
Order number: 6934729- Solder connection
- 5-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101458893 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 47 g |

