Product DWE-35000-135-116-8B-H1151
Accessories
External Passive UHF Antenna
Order number: 100028599- Passive far-field antenna, compatible with VESA 100 brackets

General data
| EAN | 4047101541069 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85291069000 |
| Country of origin | NZ |
| Weight | 728 g |
Technical Data
| Electrical connection | SMA |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | 0…+65 °C |
| Protection class | IP67 |

