Product  DWE-15000-135-116-8B-H1151

LED Signal Light

Beacon

Order number: 3021260

Alternative order number : 21260

    • LED all-round visible
    • Individually controllable
    • Mechanical screw-in thread M18x1
    • Protection classes IP67 / IP69K
    • UV-resistant materials
    • Current consumption per LED color: max. 25 mA
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Male M12 x 1
    • Operating voltage 10…30 VDC
#

General data

EAN 662488212605
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 34.93 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top