Product DWE-8000-135-116-8B-H1151
Actuator and sensor cable
Connection Cable
Order number: 6935112- M16 connector, female, angled, 14-pin
- Sheath material: TPU
- Sheath color: black
- Flame-retardant (FT1)
- Approval: UL and CSA
- RoHS-compliant
- Protection class IP67
- Cable length: 15 m

General data
| EAN | 4047101382075 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1068 g |
Technical Data
| Cable length | 15.0 m |

