Product  DWE-35000-135-116-7A-H1151

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6627368
    • Female Ø 8 mm, angled, 3-pin, snap-on type
    • Male Ø 8 mm, straight, 3-pin, snap-on type
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 1.0 m
#

General data

EAN 4047101285017
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 32 g

Technical Data

Cable length 1.0  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top