Product  DWE-8000-135-10-2B1000-H1181

Field-Wireable Connector

M12 Power

Female Connector M12 × 1, Straight

Order number: 100045554
    • T-coding
    • Metal coupling nut
    • Push-in connection
    • 4-pin
    • Cable feedthrough: 6.0…11.0 mm
    • Shieldable
    • Terminal capacity:
      • Max. 1.5 mm² or 16 AWG (without cable end sleeve)
      • Max. 2.5 mm² or 14 AWG (without cable end sleeve)
#

General data

EAN 4047101626476
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 1 g

Select Country

Turck worldwide

to top