Product  DWE-4000-155-105-9E43B-B3M12

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610038
    • Smooth sonic transducer face
    • Cylindrical housing M30, potted
    • Connection via M12 x 1 male
    • Measuring range adjustable via teach button/Easy-Teach
    • Temperature compensation
    • Blind zone: 15 cm
    • Range: 130 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±16 °
    • 2 x switching outputs, PNP
    • NO/NC programmable
#

General data

EAN 4047101287448
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 158 g

Technical Data

Design Threaded barrel
Measuring principle Ultrasonic
Operating voltage 15…30 VDC
Output function NO/NC, PNP
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Nickel Plated
Ambient temperature -25…+70 °C
Protection class IP67
Approvals CE, cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top