Product  DWE-5000-155-195-IOL32B-H1141

LED Signal Light

Beacon

Order number: 3802145

Alternative order number : 802145

    • All-round LED display
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
    • Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
    • Male M12x1
    • Operating voltage 18…30 VDC
#

General data

EAN 662488014872
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 136 g

Technical Data

Design Dome
Operating voltage 10…30 VDC
Output function NO contact, Potential-free
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP66/IP67/IP69

Select Country

Turck worldwide

to top