Product DWE-1000-110-105-9E43B-B3M12
Capacitive Sensor
Order number: 100051448- M18 × 1 threaded barrel
- Chrome-plated brass
- Fixed settings

General data
| EAN | 4047101686852 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019900 |
| Country of origin | CN |
| Weight | 110 g |
Technical Data
| Design | Threaded barrel |
| Measuring principle | Capacitive |
| Operating voltage | 10…33 VDC |
| Output function | NO/NC, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Data Sheets
Approval
Approval/Declaration
Configuration Software
Manual
Product Overview
Connectivity accessories
|
LG10A65PUQ | 3057581 |
|
BTS-DSU35-ZF07-M5
Mounting kit for mounting of dual sensors on manual valves |
6901125 |
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

