Product DWE-2000-110-10-2B1000-H1181
TX HMI/PLC Series
Plug-In Module
RS232 Interface
Order number: 100002599- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- RS232 interface
- 9-pin SUB-D female connector
- With plug-in extension slot

General data
| EAN | 4047101465747 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | IT |
| Weight | 172 g |
Technical Data
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |

