Product DWE-1000-110-10-2B1000-H1181
Magnetic Field Sensor
Magnetic-inductive Proximity Sensor
Order number: 1579912- Threaded barrel, M12 x 1
- Chrome-plated brass
- Rated operating distance 90 mm with DMR31-15-5 magnet
- DC 3‐wire, 10…65 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101076929 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | PL |
| Weight | 105 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…65 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

