Product DWE-3000-110-10-2B200-H1181
excom I/O System
Module rack, non-Ex, for 8 modules
Order number: 9100689- Module rack for max. 8 I/O modules, 2 gateways and 2 power supply modules
- The terminals for the signal connection level are available as accessories

General data
| EAN | 4047101296815 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 85381000000 |
| Country of origin | DE |
| Weight | 1600 g |
Technical Data
| Electrical connection | 4 × 4 clamps per module |
| Housing material | Aluminium, extrusion profile |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
CAD File
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

